IESNA:LM-63-2002
[TEST]P1440354
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF200-SFTR-5Hx5V-830-Position 4
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 200W w/ NEMA 5 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 4
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 81.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13122.3
TILT=NONE
1 -1 1 181 25 1 1 0.4200 0.4200 0.0000
1.000 1 81.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
17762.1 17780.2 17714.6 17591.8 17420.1 17213.5 16991.6 16772.4 16577.0 16376.0 
16162.4 15914.0 15616.7 15263.5 14862.9 14420.4 13958.4 13470.0 12961.5 12434.4 
11877.6 11257.7 10566.2 9813.3 9014.6 8213.3 7403.1 6620.8 5890.2 5265.8 
4750.2 4345.0 4028.8 3786.2 3594.2 3438.9 3310.0 3198.7 3095.4 2990.3 
2877.5 2760.0 2633.3 2499.8 2360.1 2208.1 2054.0 1904.3 1764.6 1616.4 
1480.0 1373.0 1240.1 1120.0 1000.4 917.4 822.7 731.6 643.7 582.2 
520.9 465.8 416.2 374.8 335.7 302.5 274.6 249.2 225.4 203.4 
182.0 163.2 144.9 127.9 113.0 98.2 83.4 70.9 58.5 46.1 
35.9 27.4 20.3 14.5 10.2 5.9 1.5 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17753.7 17665.8 17533.2 17339.1 17135.3 16903.6 16671.9 16451.4 16229.4 
15988.0 15721.4 15396.1 15027.6 14592.1 14130.1 13604.8 13059.5 12504.4 11926.5 
11310.4 10637.4 9942.6 9187.0 8414.8 7665.7 6919.5 6218.3 5567.7 5012.7 
4543.2 4177.5 3882.3 3651.1 3467.8 3314.1 3183.2 3065.1 2951.6 2838.9 
2725.9 2609.5 2486.1 2355.5 2219.5 2082.2 1947.5 1813.9 1685.6 1543.1 
1394.5 1233.8 1122.5 1011.4 935.6 838.4 756.0 690.2 626.7 578.5 
544.4 497.1 445.0 399.2 365.4 330.6 299.5 271.5 244.3 219.0 
194.8 173.3 153.8 135.7 119.1 102.6 86.1 72.0 58.3 46.5 
36.2 27.4 20.8 14.6 10.2 5.9 1.6 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17730.0 17632.3 17482.9 17279.1 17061.4 16819.9 16564.4 16304.8 16035.4 
15745.1 15428.2 15086.2 14684.2 14219.4 13691.5 13140.7 12556.7 11953.1 11320.3 
10660.2 9959.9 9245.9 8513.5 7783.9 7079.3 6392.7 5757.0 5185.4 4695.5 
4285.7 3944.4 3662.5 3435.2 3248.0 3090.5 2954.6 2833.0 2721.5 2613.2 
2499.5 2379.5 2255.8 2134.4 2009.6 1886.2 1762.9 1642.6 1515.7 1366.4 
1240.8 1116.0 991.1 892.8 824.1 752.4 691.9 632.3 579.1 533.3 
491.8 446.3 404.7 369.8 339.6 313.8 288.2 263.7 238.9 213.5 
190.6 173.6 170.2 152.5 129.1 110.7 92.4 74.0 61.8 51.0 
40.6 30.7 23.5 16.0 11.3 6.6 1.9 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17710.4 17605.7 17443.8 17240.0 16997.2 16733.3 16443.0 16137.3 15809.3 
15465.9 15098.8 14695.4 14255.7 13779.7 13253.5 12688.5 12080.9 11441.0 10763.0 
10075.3 9378.2 8671.5 7953.5 7249.2 6578.6 5934.4 5344.5 4829.5 4392.3 
4024.2 3716.4 3467.5 3255.7 3075.7 2917.7 2774.5 2649.4 2535.5 2424.6 
2310.7 2195.8 2080.1 1960.7 1845.2 1730.3 1618.8 1508.9 1384.8 1251.7 
1120.8 990.0 899.9 831.9 786.1 735.3 675.0 622.6 573.0 523.8 
478.9 439.7 402.8 369.4 340.1 313.6 288.2 264.0 239.3 214.5 
191.2 169.8 150.7 133.3 117.8 102.4 87.0 73.0 60.7 49.9 
40.2 32.0 24.0 16.7 12.1 7.5 2.9 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17690.9 17579.2 17404.7 17189.8 16937.1 16646.8 16321.6 15974.0 15594.3 
15197.9 14770.8 14325.5 13837.4 13305.6 12752.3 12149.5 11510.1 10852.2 10173.9 
9496.2 8806.5 8127.1 7439.3 6772.3 6135.4 5544.6 5024.9 4569.3 4194.1 
3872.3 3605.0 3385.6 3199.7 3034.8 2889.4 2759.4 2640.7 2529.7 2418.4 
2307.6 2193.6 2076.7 1958.8 1840.6 1728.5 1618.3 1495.4 1367.2 1251.7 
1136.3 1020.8 932.6 848.6 771.4 711.1 669.9 632.5 581.2 540.9 
497.5 451.3 410.5 376.0 345.7 316.1 288.4 261.7 235.7 211.2 
188.3 167.7 148.9 131.6 116.5 101.4 86.4 73.5 62.1 51.4 
41.2 33.4 25.6 18.5 13.6 8.8 4.0 1.3 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17675.5 17545.7 17365.7 17149.3 16889.7 16579.8 16235.0 15859.5 15445.0 
15006.7 14522.3 14021.2 13472.7 12893.1 12285.4 11650.5 10985.7 10322.5 9646.8 
8988.5 8326.7 7660.5 7002.9 6372.6 5787.9 5262.0 4814.7 4427.7 4101.5 
3829.6 3604.1 3413.5 3250.8 3107.7 2975.1 2854.9 2739.6 2627.0 2513.1 
2392.8 2271.2 2141.4 2007.5 1878.0 1756.7 1637.5 1506.9 1384.8 1264.3 
1161.9 1060.0 978.9 891.8 804.5 730.4 674.0 621.7 562.3 512.3 
450.1 399.8 370.3 344.9 315.7 289.4 265.7 244.9 224.6 204.0 
184.6 166.9 150.1 133.8 118.8 103.9 89.0 75.9 64.0 52.8 
42.8 34.7 27.2 20.3 14.9 10.1 6.0 1.9 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17658.8 17517.8 17323.8 17092.1 16822.7 16503.0 16159.6 15761.8 15329.1 
14854.5 14353.4 13807.9 13223.6 12612.7 11967.4 11310.5 10645.4 9985.7 9326.3 
8671.4 8012.0 7365.9 6727.1 6117.1 5571.1 5085.3 4675.0 4327.0 4035.1 
3792.4 3587.3 3416.7 3266.1 3136.5 3012.6 2895.0 2782.3 2675.3 2568.2 
2461.0 2338.3 2209.6 2082.5 1956.4 1836.4 1706.4 1567.9 1437.4 1315.2 
1208.0 1121.5 1044.6 974.2 894.6 823.9 763.8 702.7 642.8 589.4 
544.4 496.4 453.6 420.7 386.1 352.0 319.7 287.3 255.1 227.1 
204.8 196.9 175.9 151.7 130.0 112.0 96.8 83.4 71.8 60.4 
49.2 40.0 32.3 24.6 17.0 10.7 5.8 2.2 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17640.6 17489.9 17295.9 17057.2 16779.4 16452.8 16108.0 15721.4 15297.0 
14833.6 14332.5 13800.4 13224.8 12618.4 11987.9 11324.2 10663.0 9982.9 9320.0 
8659.8 7994.0 7337.2 6685.2 6070.2 5499.8 5006.2 4589.8 4234.6 3942.6 
3696.9 3496.6 3320.6 3170.0 3036.9 2912.1 2796.3 2689.4 2582.3 2475.1 
2359.9 2247.0 2124.9 2008.3 1891.8 1779.0 1655.2 1508.3 1360.9 1217.6 
1093.1 1005.2 939.2 885.2 842.3 790.0 740.2 687.3 648.7 592.3 
535.8 498.0 462.5 426.7 385.6 348.8 315.6 282.5 249.5 222.6 
200.0 179.3 159.9 141.5 124.4 108.1 93.3 79.7 67.1 55.4 
45.1 37.3 29.4 21.6 15.8 10.9 5.9 2.2 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17639.2 17480.1 17277.7 17041.8 16764.0 16448.6 16109.4 15746.5 15340.3 
14907.6 14445.6 13942.5 13406.4 12836.9 12222.4 11576.8 10913.8 10231.9 9543.8 
8853.4 8157.4 7484.2 6803.7 6151.6 5544.6 5000.7 4546.4 4166.7 3853.6 
3601.0 3389.7 3214.3 3063.9 2928.5 2803.0 2687.1 2571.3 2455.4 2338.5 
2225.1 2105.2 1984.6 1861.8 1738.5 1622.4 1504.6 1358.6 1212.1 1082.2 
946.1 841.7 767.9 703.5 649.4 599.6 552.7 515.6 478.9 433.8 
398.7 376.8 349.0 322.3 297.0 271.7 249.5 227.7 206.5 187.4 
170.1 154.3 139.3 124.4 110.4 96.9 84.1 72.2 61.2 51.0 
41.5 33.9 26.3 18.7 13.9 9.3 4.9 1.9 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17643.4 17484.3 17276.3 17043.2 16778.0 16486.3 16170.8 15842.8 15481.3 
15096.0 14673.1 14218.0 13717.8 13174.2 12588.8 11973.8 11311.1 10628.8 9904.5 
9166.1 8421.5 7687.0 6970.0 6276.1 5639.6 5074.7 4583.8 4181.5 3847.5 
3577.0 3354.3 3170.0 3009.4 2873.1 2746.2 2631.0 2515.7 2400.4 2281.5 
2165.4 2051.2 1935.6 1816.7 1700.1 1589.4 1494.0 1386.3 1254.6 1123.1 
958.5 828.3 722.5 639.1 558.4 488.9 433.5 396.0 368.7 344.0 
321.8 303.4 285.0 266.6 250.7 235.5 220.2 205.1 190.6 175.8 
161.5 147.2 133.3 118.8 105.2 92.4 80.1 68.5 56.8 46.6 
37.8 30.8 23.7 16.7 12.2 8.0 4.3 1.7 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17654.6 17485.7 17284.7 17054.4 16805.9 16549.1 16275.5 16000.5 15700.4 
15359.8 14991.3 14565.6 14089.6 13563.5 12984.3 12364.8 11716.3 11043.6 10340.7 
9599.1 8823.4 8046.9 7281.1 6562.3 5896.5 5291.8 4780.8 4344.0 3991.8 
3702.0 3472.9 3281.8 3119.7 2984.0 2862.2 2748.3 2641.8 2535.3 2428.6 
2313.7 2195.8 2076.7 1957.5 1846.1 1737.3 1635.2 1522.6 1384.3 1231.0 
1094.3 962.4 868.9 810.5 747.3 676.6 604.2 543.6 489.9 445.7 
408.1 372.8 343.0 317.5 293.8 270.0 248.0 225.8 204.2 186.2 
179.3 170.4 153.2 131.1 113.4 98.0 83.8 71.1 59.8 50.0 
40.9 33.1 25.3 17.5 12.1 7.4 3.8 1.6 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17668.6 17509.4 17312.6 17087.9 16857.6 16627.3 16384.4 16151.3 15901.4 
15606.9 15273.3 14881.1 14426.0 13918.2 13377.0 12809.9 12228.8 11608.4 10943.0 
10219.9 9445.7 8636.8 7835.1 7050.1 6326.9 5655.2 5082.3 4598.2 4217.4 
3918.0 3680.7 3493.7 3340.4 3208.2 3094.3 2989.8 2887.7 2781.1 2670.5 
2560.0 2449.3 2319.1 2191.6 2065.7 1946.4 1829.4 1700.6 1553.2 1420.0 
1307.4 1203.5 1120.3 1071.0 1009.1 945.5 855.9 771.0 708.4 641.3 
571.0 513.6 464.2 417.5 381.9 347.1 315.0 282.9 251.0 223.2 
195.5 171.4 149.8 130.2 111.8 95.3 81.1 68.4 56.8 46.6 
37.5 31.0 24.5 18.0 14.5 10.4 5.3 1.8 0.8 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17697.9 17549.9 17353.1 17138.1 16914.8 16685.9 16469.5 16260.2 16031.2 
15767.4 15454.8 15076.5 14631.2 14151.0 13644.5 13130.4 12616.2 12078.1 11480.4 
10809.0 10052.6 9245.1 8415.0 7588.3 6782.1 6033.7 5396.3 4850.8 4434.0 
4105.0 3856.7 3657.5 3496.4 3368.7 3259.3 3160.5 3063.9 2962.4 2857.4 
2745.9 2629.6 2513.1 2384.0 2252.7 2125.7 2003.0 1864.6 1721.4 1591.0 
1502.6 1390.2 1274.9 1209.0 1148.1 1068.5 978.4 884.1 802.9 737.6 
666.8 593.2 528.7 469.4 419.0 373.3 335.6 297.9 260.4 228.1 
200.2 176.1 154.5 134.1 115.6 99.1 84.4 71.4 59.8 49.4 
40.0 33.1 26.3 19.5 15.8 11.3 5.8 1.9 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17710.4 17590.4 17417.3 17213.5 16993.0 16765.4 16557.5 16357.9 16156.9 
15915.4 15634.8 15287.2 14881.1 14417.6 13930.5 13413.2 12901.8 12367.3 11797.8 
11151.7 10424.7 9632.6 8803.8 7944.7 7126.3 6335.6 5653.3 5046.8 4576.4 
4197.7 3916.7 3684.7 3508.9 3354.9 3224.4 3108.8 2998.5 2890.1 2779.1 
2657.7 2536.4 2414.4 2275.5 2137.9 2000.5 1876.0 1748.7 1597.3 1449.7 
1340.0 1259.3 1165.4 1113.0 1057.7 972.4 880.5 796.1 721.1 651.3 
582.7 519.7 462.6 416.3 375.5 340.9 310.5 280.0 249.6 222.4 
197.4 174.5 153.9 134.6 116.3 99.3 84.6 71.4 59.4 48.7 
39.3 32.4 25.5 18.7 15.2 10.9 6.1 2.2 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17741.1 17644.8 17498.3 17315.4 17108.8 16902.2 16690.1 16491.9 16290.9 
16073.1 15820.5 15527.3 15182.6 14779.2 14319.9 13800.4 13236.8 12641.2 12012.6 
11333.4 10580.8 9768.1 8909.2 8068.7 7242.5 6463.0 5774.2 5150.9 4640.3 
4213.2 3879.9 3607.4 3392.7 3216.6 3066.0 2932.0 2810.4 2700.0 2589.7 
2479.3 2358.7 2229.2 2099.1 1962.8 1830.1 1706.7 1596.6 1460.6 1305.8 
1167.1 1053.0 927.8 866.2 796.0 720.7 649.6 582.2 521.9 475.2 
440.1 398.1 358.1 325.9 299.8 273.8 252.8 232.2 211.5 191.9 
176.2 165.5 157.9 139.5 118.6 101.7 86.5 73.7 62.3 52.6 
43.2 35.2 27.3 19.4 14.0 8.8 4.7 2.0 0.9 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17762.1 17709.0 17598.8 17457.8 17281.9 17087.9 16881.3 16674.7 16461.2 
16223.9 15974.0 15687.9 15366.8 14984.4 14560.0 14047.7 13475.3 12845.2 12157.5 
11412.8 10620.8 9809.3 8953.8 8121.4 7291.2 6515.6 5809.6 5174.9 4633.6 
4178.6 3813.4 3524.5 3285.9 3097.1 2932.5 2791.1 2674.8 2558.4 2442.0 
2323.7 2205.4 2086.2 1963.9 1838.3 1712.0 1593.8 1484.1 1362.7 1209.3 
1046.1 895.8 761.6 684.5 604.3 525.7 461.0 417.1 387.2 361.0 
337.6 315.9 296.6 277.3 260.8 245.2 229.7 214.3 199.1 184.5 
170.2 155.7 141.4 127.1 112.8 99.3 86.5 74.2 62.2 51.4 
42.0 34.5 26.9 19.5 15.5 11.1 6.5 2.7 1.0 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17787.2 17766.3 17696.5 17597.4 17466.2 17304.2 17114.4 16907.8 16674.7 
16409.5 16108.0 15784.2 15403.1 15001.1 14551.6 14035.2 13480.9 12868.4 12195.6 
11470.0 10708.8 9904.9 9081.1 8248.3 7456.4 6648.5 5917.7 5242.9 4663.6 
4187.2 3812.5 3514.4 3282.5 3092.5 2933.8 2795.2 2680.7 2566.4 2451.9 
2335.8 2219.7 2102.0 1983.9 1862.6 1732.2 1606.2 1485.0 1355.3 1199.6 
1061.8 942.4 817.3 737.0 678.0 624.5 580.6 545.1 512.4 467.4 
421.8 387.3 360.4 333.8 308.8 283.8 258.9 237.5 218.6 199.5 
181.0 163.7 148.0 133.2 118.7 104.8 91.7 79.0 66.9 56.5 
46.7 38.3 30.0 21.8 16.9 12.6 7.9 3.3 1.1 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17806.7 17816.5 17794.2 17736.9 17642.0 17516.4 17354.5 17157.7 16924.6 
16641.2 16307.6 15932.1 15520.4 15058.3 14564.2 14024.0 13429.4 12784.8 12087.7 
11347.3 10573.2 9786.8 8991.3 8196.7 7409.7 6635.0 5916.1 5262.0 4699.7 
4245.2 3888.3 3605.7 3379.2 3197.2 3042.0 2907.7 2789.6 2684.8 2579.9 
2475.1 2360.9 2241.3 2119.0 1996.3 1871.3 1749.7 1629.4 1499.1 1357.3 
1206.7 1073.4 971.9 906.1 858.3 819.8 778.7 724.6 671.4 635.8 
582.0 522.7 478.5 444.1 404.3 367.4 333.8 301.4 269.2 242.4 
217.2 194.9 174.4 155.1 136.8 119.3 102.5 87.9 74.6 62.6 
51.5 41.7 34.1 26.6 19.0 13.9 8.6 3.9 1.3 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17816.5 17845.8 17834.7 17799.8 17738.3 17642.0 17499.7 17322.4 17093.5 
16818.5 16480.7 16091.3 15662.7 15186.7 14657.7 14078.5 13445.4 12769.2 12048.3 
11294.7 10524.1 9744.1 8966.2 8184.9 7417.9 6666.4 5963.5 5320.8 4778.0 
4335.1 3986.1 3709.6 3490.2 3311.1 3158.5 3029.7 2910.7 2803.5 2697.5 
2587.1 2470.8 2349.1 2217.3 2083.9 1953.3 1827.2 1711.7 1586.7 1457.4 
1323.2 1226.0 1129.2 1032.4 946.2 867.7 803.2 733.6 668.8 618.3 
566.4 512.1 472.1 437.0 401.4 368.1 336.7 306.1 276.6 248.7 
222.3 199.1 183.5 168.2 145.0 123.6 106.5 89.4 76.0 64.2 
52.6 42.5 34.2 26.6 19.4 12.9 8.2 3.6 1.1 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17813.7 17859.8 17857.0 17830.5 17769.1 17661.6 17517.8 17344.7 17115.8 
16847.8 16522.6 16144.3 15718.6 15249.6 14749.9 14195.7 13596.3 12939.3 12245.0 
11499.8 10734.0 9962.1 9176.4 8402.7 7639.7 6881.4 6164.6 5489.3 4910.4 
4430.1 4051.7 3753.0 3512.2 3321.1 3161.0 3022.0 2894.0 2776.2 2665.2 
2548.4 2429.2 2301.6 2166.1 2023.6 1878.8 1735.9 1608.7 1476.8 1343.1 
1241.3 1139.6 1038.0 953.0 868.2 788.4 720.2 651.1 580.7 542.0 
489.1 430.4 388.0 351.4 320.0 294.9 271.9 251.4 231.6 212.3 
193.4 175.1 158.3 142.2 126.8 112.4 97.9 83.5 70.9 59.6 
48.7 38.7 30.7 23.1 17.6 13.2 8.4 3.7 1.1 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17824.9 17850.0 17838.8 17783.0 17693.7 17573.6 17410.3 17221.9 16994.4 
16730.5 16429.0 16094.0 15717.2 15305.4 14855.9 14371.6 13826.8 13251.3 12606.3 
11897.4 11150.8 10365.5 9563.2 8746.8 7948.9 7153.8 6406.2 5700.3 5073.0 
4533.6 4094.6 3754.5 3477.0 3256.2 3074.9 2918.6 2780.9 2655.7 2537.8 
2421.6 2306.3 2187.0 2068.4 1944.4 1819.3 1690.4 1567.1 1451.0 1329.6 
1207.4 1085.2 963.1 874.5 803.1 742.9 696.2 653.0 593.4 544.4 
513.0 470.7 427.8 387.0 352.7 323.8 296.3 270.4 245.3 221.0 
197.9 175.6 156.3 138.7 123.4 108.1 92.9 79.4 67.4 56.8 
46.3 37.1 29.1 21.6 16.0 11.5 7.0 2.5 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17829.1 17836.1 17795.6 17700.7 17575.0 17415.9 17237.2 17032.1 16805.9 
16584.0 16338.3 16073.1 15775.8 15439.4 15056.9 14621.4 14105.0 13527.1 12874.7 
12181.1 11428.6 10645.0 9816.9 8979.3 8144.0 7336.1 6563.7 5848.6 5208.3 
4645.2 4190.6 3818.2 3521.3 3284.3 3087.0 2924.3 2782.5 2656.7 2538.5 
2422.8 2309.0 2192.2 2072.3 1952.9 1833.3 1716.5 1604.2 1495.5 1367.3 
1244.7 1100.7 956.1 871.4 806.6 745.9 691.4 638.6 590.5 544.8 
502.8 462.8 424.8 390.5 358.0 328.1 301.1 275.6 250.0 224.2 
200.1 178.1 158.6 140.4 124.8 108.5 92.1 78.2 65.4 54.2 
44.3 35.4 26.8 19.1 13.1 8.8 4.5 1.4 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17808.1 17795.6 17723.0 17593.2 17428.5 17242.8 17039.0 16831.0 16635.6 
16433.2 16219.7 15993.5 15717.2 15390.5 14999.7 14558.6 14074.3 13532.3 12946.7 
12315.2 11627.4 10897.3 10089.4 9253.2 8415.0 7579.1 6781.7 6031.7 5357.5 
4779.5 4311.9 3942.3 3650.1 3419.1 3229.8 3078.1 2947.2 2825.6 2707.7 
2591.0 2472.5 2345.7 2223.9 2101.7 1976.8 1851.6 1724.6 1602.6 1473.9 
1323.8 1198.3 1073.2 948.1 863.7 794.7 744.3 683.3 624.5 571.6 
522.8 480.1 436.9 395.1 359.1 327.3 295.8 265.0 237.7 212.1 
190.3 170.6 156.4 149.6 132.9 111.1 92.6 79.8 67.0 54.2 
43.5 33.3 24.9 17.8 12.7 7.7 2.6 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17801.2 17753.7 17653.2 17494.1 17300.1 17093.5 16884.1 16680.3 16487.7 
16289.5 16068.9 15813.5 15491.0 15121.1 14703.8 14254.3 13774.4 13269.8 12749.9 
12205.9 11598.5 10917.3 10169.5 9352.1 8521.5 7672.2 6853.9 6076.1 5388.9 
4808.8 4365.4 4019.6 3753.8 3549.5 3383.4 3250.6 3136.0 3030.0 2920.9 
2804.4 2685.2 2561.4 2435.3 2300.9 2161.7 2019.8 1881.5 1743.8 1597.8 
1448.7 1287.3 1173.4 1060.8 948.2 878.6 809.9 729.8 659.7 600.9 
537.0 480.6 437.6 397.2 360.6 326.1 295.6 269.9 244.8 220.9 
197.9 176.8 157.7 138.8 122.3 105.8 89.4 75.1 61.8 49.5 
38.6 29.0 21.3 15.5 11.0 6.5 2.1 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17762.1 17780.2 17714.6 17591.8 17420.1 17213.5 16991.6 16772.4 16577.0 16376.0 
16162.4 15914.0 15616.7 15263.5 14862.9 14420.4 13958.4 13470.0 12961.5 12434.4 
11877.6 11257.7 10566.2 9813.3 9014.6 8213.3 7403.1 6620.8 5890.2 5265.8 
4750.2 4345.0 4028.8 3786.2 3594.2 3438.9 3310.0 3198.7 3095.4 2990.3 
2877.5 2760.0 2633.3 2499.8 2360.1 2208.1 2054.0 1904.3 1764.6 1616.4 
1480.0 1373.0 1240.1 1120.0 1000.4 917.4 822.7 731.6 643.7 582.2 
520.9 465.8 416.2 374.8 335.7 302.5 274.6 249.2 225.4 203.4 
182.0 163.2 144.9 127.9 113.0 98.2 83.4 70.9 58.5 46.1 
35.9 27.4 20.3 14.5 10.2 5.9 1.5 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
